??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
垂直式快速夹钳 - QC1-11002-B
Bill of material
QC1-11002-B
CNSORDERNO
bestellnummer
QC1-11002-B
CODE
QC1-11002-B
JCL
夹持力
75kg
YTXH
压头型号
QC-SA-054008
YBJD
压把开启角度
96°
SBJD
手柄开启角度
66°
ZZ
自重
128g
A
38
D
4.8
E
18
E1
24.2
F
14.3
F1
16
H
97
K
29
N
34
Q
22
P
10
T
2.5
X
10.0
Y
5.0
PDF
qc1-11002-b.pdf