??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
030010 - Dywidag tie rod DW 15 0.85m
Bill of material
030010 Dywidag tie rod DW 15 0.85m
ARTICLENUMBER
Article Number
030010
SHORTNAME
DW 15 L=0.85m
ARTIKLENAME
Article Name
DW 15 L=0.85m
ARTICLEDESC
Article Description
Dywidag tie rod DW 15 0.85m
LODLEVEL
LOD Level
300
WEIGHT
Weight
1.23 kg
PRODUCTINFO
Product information
https://www.peri.com/en