??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0879-2X4R-54
Bill of material
0879-2X4R-54
PN
Part Number
0879-2X4R-54
DESC
Description
MagJack 1000BaseT, 2X4, OG/Y, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
2X4
HP
Height Profile
Standard
PC
Port Configuration
-
LED
Yes
LEDT
LED Type
OG/Y
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A