??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCH0035FF2G
Bill of material
0ZCH0035FF2G
PN
Part Number
0ZCH0035FF2G
DESC
Description
1210 SMT PPTC, 0.35 Ih, 16V
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
1,3 Ohm
IHOLDCR
IHOLD Current Rating
0,35 A
ITRIPCR
ITRIP Current Rating
0,7 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (4000 pcs.)
CS
Case Size
1210
RHSC
RoHS Compliant
YES