??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1534072-7
Bill of material
1-1534072-7
PN
Part Number
1-1534072-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1534072-7
TEINTERNALDESCRIPTION
TE Internal Description
AMP MF MK II ASS'YAR 7POS
HOUSINGTYPE
Housing Type
Receptacle
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORTYPE
Connector Type
Connector Assembly
WIRECABLETYPE
WireCable Type
Stranded
SHAPE
Shape
Rectangular
PRODUCTSTYLE
Product Style
Assembly
NUMBEROFPOSITIONS
Number of Positions
7
NUMBEROFROWS
Number of Rows
1
PANELGASKET
Panel Gasket
Without
NUMBEROFCAVITIES
Number of Cavities
7
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
250 VDC
CONTACTPLATINGMATERIAL
Contact Plating Material
Tin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
10 A
CONTACTTYPE
Contact Type
Female
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Locking Latch
CONTACTRETENTION
Contact Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
PANELMOUNT
Panel Mount
No
CENTERLINEPITCH
Centerline
5 mm [ .197 in ] Pitch
HOUSINGMATERIAL
Housing Material
PA 6.6
HOUSINGCOLOR
Housing Color
Natural
WIRESIZEMM2
Wire Size
.32 - 1.04 mm2
WIRESIZEAWG
Wire Size
22 - 17 AWG
LENGTH
Length
34.95 mm [ 1.37 in ]
HEIGHT
Height
12 mm [ .47 in ]
WIDTH
Width
24.7 mm [ .97 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 130 C [ -40 - 266 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
ULFILENUMBER
UL File Number
E28476
CSAFILENUMBER
CSA File Number
LR 7189
VDETESTED
VDE Tested
Yes
ULRATING
UL Rating
Recognized
AGENCYSTANDARD
AgencyStandard
CSA, UL
CSARATING
CSA Rating
Certified