??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1565994-3
Bill of material
1-1565994-3
PN
Part Number
1-1565994-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1565994-3
TEINTERNALDESCRIPTION
TE Internal Description
RITS HDR ASSY RA SMT TYPE 3P
HEADERTYPE
Header Type
Shrouded
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORTYPE
Connector Type
Header
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFROWS
Number of Rows
1
PANELGASKET
Panel Gasket
Without
PRELOADED
Preloaded
Yes
OPERATINGVOLTAGEVDC
Operating Voltage
32 VDC
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
SHUNTSSHORTINGBARS
ShuntsShorting Bars
Without
TAILPLATINGTHICKNESS
Tail Plating Thickness
1 - 3 um [ 39.37 - 118 uin ]
MULTIPLECONTACTTYPES
Multiple Contact Types
Without
TAILPLATINGMATERIAL
Tail Plating Material
Tin
CONTACTTYPE
Contact Type
Socket
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Latch
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONTACTRETENTION
Contact Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
PANELMOUNT
Panel Mount
No
MOUNTINGANGLE
Mounting Angle
Right Angle
CENTERLINEPITCHIN
Centerline Pitch
.079 in
HOUSINGMATERIAL
Housing Material
Thermoplastic
HOUSINGCOLOR
Housing Color
Black
LENGTH
Length
13.8 mm [ .543 in ]
HEIGHT
Height
7.7 mm [ .303 in ]
WIDTH
Width
12.6 mm [ .496 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 75 C [ -22 - 167 F ]
HALOGENFREE
Halogen Free
Yes
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Signal
FORUSEWITH
For Use With
Connector Assembly
ASSEMBLYINTEGRATIONFEATURE
Assembly Integration Feature
Without
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
Without
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tape
PACKAGINGQUANTITY
Packaging Quantity
250