??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1586044-6
Bill of material
1-1586044-6
PN
Part Number
1-1586044-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1586044-6
TEINTERNALDESCRIPTION
TE Internal Description
16P VAL-U-LOK RA HDR SCRMT V0
HEADERTYPE
Header Type
Shrouded
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Board
INSERTIONFORCETYPE
Insertion Force Type
Normal
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORTYPE
Connector Type
Header
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
16
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
CONTACTPLATINGMATERIAL
Contact Plating Material
Tin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
9 A
CONTACTTYPE
Contact Type
Pin
CONTACTTRANSMITSTYPICAL
Contact Transmits
Signal (Data) Typical
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Latch
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Mounting Hole
CONTACTRETENTION
Contact Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
4.19 mm [ .165 in ] Pitch
HOUSINGMATERIAL
Housing Material
Nylon GF
HOUSINGCOLOR
Housing Color
Natural
WIRESIZEMM2
Wire Size
.12 - 1.4 mm2
WIRESIZEAWG
Wire Size
26 - 16 AWG
ROWTOROWSPACING
Row-to-Row Spacing
4.2 mm [ .165 in ]
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.2 - 3.1 mm [ .047 - .122 in ]
LENGTH
Length
34.8 mm [ 1.3701 in ]
HEIGHT
Height
9.8 mm [ .386 in ]
TAILLENGTH
Tail Length
3.5 mm [ .138 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ] Recommended
WIDTH
Width
13 mm [ .5118 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Power
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
With
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ULFILENUMBER
UL File Number
E28476
CSAFILENUMBER
CSA File Number
208567
ULRATING
UL Rating
Recognized
AGENCYSTANDARD
AgencyStandard
CSA, UL
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray