??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1586861-8
Bill of material
1-1586861-8
PN
Part Number
1-1586861-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1586861-8
TEINTERNALDESCRIPTION
TE Internal Description
18P PM PLUG VAL-U-LOK PM GW
CONNECTORSYSTEM
Connector System
Wire-to-Panel, Wire-to-Wire
ROWTOROWSPACING
Row-to-Row Spacing
4.2 mm [ .165 in ]
CONNECTORSTYLE
Connector Style
Plug
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORTYPE
Connector Type
Housing
GLOWWIRERATING
Glow Wire Rating
Glow Wire
PRODUCTTYPE
Product Type
Connector
WIRECABLETYPE
WireCable Type
Discrete Wire
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
18
INSERTIONFORCENEWTON
Insertion Force
15 Newton
NUMBEROFPOSITIONS
Number of Positions
18
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
CONTACTTYPE
Contact Type
Pin
CONTACTLAYOUT
Contact Layout
Matrix
CONTACTTRANSMITSTYPICAL
Contact Transmits
Signal (Data) Typical
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging), Panel
CENTERLINEPITCH
Centerline
4.2 mm [ .165 in ] Pitch
HOUSINGMATERIAL
Housing Material
Polyamide
HOUSINGCOLOR
Housing Color
White
HEIGHT
Height
9.6 mm [ .378 in ]
WIDTH
Width
23.9 mm [ .94 in ]
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.2 - 3.1 mm [ .047 - .122 in ]
LENGTH
Length
39 mm [ 1.5354 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
With
CSAFILENUMBER
CSA File Number
208567
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
ULRATING
UL Rating
Recognized
AGENCYSTANDARD
AgencyStandard
CSA, UL
ULFILENUMBER
UL File Number
E28476
PACKAGINGQUANTITY
Packaging Quantity
500
PACKAGINGMETHOD
Packaging Method
Box