??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1827863-2
Bill of material
1-1827863-2
PN
Part Number
1-1827863-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1827863-2
TEINTERNALDESCRIPTION
TE Internal Description
DYNAMIC 1100D REC HSG 24P X BLACK
CONNECTORSYSTEM
Connector System
Wire-to-Board, Wire-to-Panel, Wire-to-Wire
ROWTOROWSPACING
Row-to-Row Spacing
3.3 mm [ .129 in ]
CONNECTORSTYLE
Connector Style
Receptacle
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORTYPE
Connector Type
Housing
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
PRODUCTTYPE
Product Type
Connector
SERIESNUMBER
Series Number
1000
NUMBEROFPOSITIONS
Number of Positions
24
NUMBEROFROWS
Number of Rows
2
NUMBEROFCAVITIES
Number of Cavities
24
PRELOADED
Preloaded
No
OPERATINGVOLTAGEVDC
Operating Voltage
125 VDC
OPERATINGVOLTAGEVAC
Operating Voltage
125 VAC
CONTACTTYPE
Contact Type
Socket
SHUNTSSHORTINGBARS
ShuntsShorting Bars
Without
CONTACTLAYOUT
Contact Layout
Matrix
MULTIPLECONTACTTYPES
Multiple Contact Types
Without
PANELMOUNTFEATURE
Panel Mount Feature
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
PANELMOUNT
Panel Mount
No
CENTERLINEPITCH
Centerline
2 mm [ .079 in ] Pitch
HOUSINGMATERIAL
Housing Material
Polyester GF
HOUSINGCOLOR
Housing Color
Black
WIDTH
Width
12.45 mm [ .49 in ]
HEIGHT
Height
11.3 mm [ .444 in ]
LENGTH
Length
26.6 mm [ 1.047 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
HALOGENFREE
Halogen Free
Yes
CIRCUITAPPLICATION
Circuit Application
Signal
FORUSEWITH
For Use With
Plug Housing & Header
VDETESTED
VDE Tested
No
ULFILENUMBER
UL File Number
E28476
CSARATING
CSA Rating
Certified
CSAFILENUMBER
CSA File Number
LR7189
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ULRATING
UL Rating
Recognized
AGENCYSTANDARD
AgencyStandard
CSA, UL
CSACERTIFIED
CSA Certified
Yes
PACKAGINGQUANTITY
Packaging Quantity
100
PACKAGINGMETHOD
Packaging Method
Bag