??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2058299-1
Bill of material
1-2058299-1
PN
Part Number
1-2058299-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2058299-1
TEINTERNALDESCRIPTION
TE Internal Description
WTB HOUSING, 2 POS, BLACK
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORSTYLE
Connector Style
Hermaphroditic
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORTYPE
Connector Type
Housing
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
PRODUCTTYPE
Product Type
Connector
NUMBEROFPOSITIONS
Number of Positions
2
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVDC
Operating Voltage
90 VDC
OPERATINGVOLTAGEVAC
Operating Voltage
90 VAC
CENTERLINEPITCH
Centerline
4 mm [ .157 in ] Pitch
HOUSINGMATERIAL
Housing Material
PBT GF
HOUSINGCOLOR
Housing Color
Black
HEIGHT
Height
6.35 mm [ .249 in ]
WIDTH
Width
12.4 mm [ .49 in ]
LENGTH
Length
19.35 mm [ .762 in ]
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
With
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
AGENCYSTANDARD
AgencyStandard
C22.2 No. 182.3-M1987, CSA, UL 1977, UL
ULFILENUMBER
UL File Number
E28476
PACKAGINGMETHOD
Packaging Method
Loose Piece