??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2295044-4
Bill of material
1-2295044-4
PN
Part Number
1-2295044-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2295044-4
TEINTERNALDESCRIPTION
TE Internal Description
RITS CONN. PLUG ASSY 4P RED TIN
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORTYPE
Connector Type
Connector Assembly
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
NUMBEROFPOSITIONS
Number of Positions
4
NUMBEROFROWS
Number of Rows
1
PANELGASKET
Panel Gasket
Without
PRELOADED
Preloaded
Yes
OPERATINGVOLTAGEVDC
Operating Voltage
32 VDC
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
SHUNTSSHORTINGBARS
ShuntsShorting Bars
Without
MULTIPLECONTACTTYPES
Multiple Contact Types
Without
CONTACTTYPE
Contact Type
Tab
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Latch
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONTACTRETENTION
Contact Retention
Without
PCBMOUNTALIGNMENTTYPE
PCB Mount Alignment Type
None
PANELMOUNT
Panel Mount
No
CENTERLINEPITCHIN
Centerline Pitch
.079 in
HOUSINGMATERIAL
Housing Material
Thermoplastic GF
HOUSINGCOLOR
Housing Color
Red
LENGTH
Length
16.1 mm [ .633 in ]
HEIGHT
Height
18.5 mm [ .728 in ]
WIDTH
Width
5.05 mm [ .198 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 75 C [ -22 - 167 F ]
HALOGENFREE
Halogen Free
Yes
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Signal
FORUSEWITH
For Use With
Header
ASSEMBLYINTEGRATIONFEATURE
Assembly Integration Feature
Without
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
Without
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tube
PACKAGINGQUANTITY
Packaging Quantity
31