??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-480450-1
Bill of material
1-480450-1
PN
Part Number
1-480450-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-480450-1
TEINTERNALDESCRIPTION
TE Internal Description
10 CIR CAP STR COL HSG BLACK
CONNECTORSYSTEM
Connector System
Wire-to-Wire
ROWTOROWSPACING
Row-to-Row Spacing
3.68 mm [ .145 in ]
CONNECTORSTYLE
Connector Style
Receptacle
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORTYPE
Connector Type
Housing
PRODUCTTYPE
Product Type
Connector
NUMBEROFPOSITIONS
Number of Positions
10
NUMBEROFROWS
Number of Rows
2
CONTACTTYPE
Contact Type
Pin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
HOUSINGMATERIAL
Housing Material
Nylon
HOUSINGCOLOR
Housing Color
Black
WIRESIZEAWG
Wire Size
30 - 14 AWG
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
Without
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
2000