??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000266 - Inductive Sensor, IO-Link Communication
Bill of material
100000266
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000266
DESCSHORT
Short Description
Inductive Sensor, IO-Link Communication
DESCLONG
Long Description
Inductive Sensor, IO-Link Communication, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Flush, Threaded barrel, M30 x 1.5, Stainless steel, 1.4301, Front cap made of liquid crystal polymer, Factor 1 for all metals, Resistant to magnetic fields, For temperatures of -40 °C…+100 °C, High protection class IP69K for harsh environments, Special double-lip seal, Protection against all common acidic and alkaline cleaning agents, Laser engraved label, permanently legible, DC 4-wire, 10…30 VDC, M12 x 1 connector, Configuration and communication via IO-Link v1.1 or via standard I/O, Electrical outputs independently configurable, Switching distance can be parametrized per output and hysteresis, Identification via 32-byte memory, Temperature monitoring with adjustable limits, Various timer and pulse monitoring functions
EAN
4047101436242
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI15U-EM30WD-IOL6X2-H1141
DF
Diameter of front cap
27.500 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
46 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink