??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000619 - Inductive Sensor, With Extended Switching Distance
Bill of material
100000619
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000619
DESCSHORT
Short Description
Inductive Sensor, With Extended Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 4 mm, Flush, Cable length 2 m, M12 × 1 threaded barrel, Long version, Chrome-plated brass, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, Recessed mountable, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101440874
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI4U-M12E-VP6X
DF
Diameter of front cap
10.700 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
55 mm
DGL
Design
M12 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6797 J13
SCH
Number of lock washers
2
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
5 mm
DSA
Diameter of connector adapter
10.800 mm
LED
Number of LED holes
1
EKT
Type of end cap
1
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink