您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100001079
Turck
Sensors
inductive20sensors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/sensors/inductive20sensors/100001079.prj},{NB=100001079},{BMENB=100001079},{DF=27.500},{LG=61},{MUT=2},{LWT=0},{SCH=0},{LSA=9},{DSA=10.800},{LS=7},{LED=4},{KTP=4},{LF=0},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/8b/0f/100001079.png},{MASSZEICHNUNG=../../../_pool_/8b/0f/100001079.png},{DESCSHORT=Inductive Sensor, With Analog Output and IO-Link Communication}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
100001079 - Inductive Sensor, With Analog Output and IO-Link Communication
Bill of material
100001079
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100001079
DESCSHORT
Short Description
Inductive Sensor, With Analog Output and IO-Link Communication
DESCLONG
Long Description
Inductive Sensor, With Analog Output and IO-Link Communication, Operating voltage 15…30 VDC, Measuring range 2 mm - 10 mm, Flush, M30 × 1.5 threaded tube, Chrome-plated brass, Configuration and communication via IO-Link v1.1 or standard I/O, Adjustable distance value in 12-bit IO-Link process data, Switchpoint configurable via two teach points, Switching output freely configurable, Identification via 32-byte memory, Temperature monitoring with adjustable limits, 4‐wire, 15…30 VDC, Analog output, 0…10 V (2…10 V parameterizable), M12 × 1 connector
EAN
4047101447385
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI10-M30-IOLU69X2-H1141
DF
Diameter of front cap
27.500
mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
61
mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
9
mm
DSA
Diameter of connector adapter
10.800
mm
LS
Length of connector
7
mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
0
mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink