??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001320 - Inductive Linear Position Sensor
Bill of material
100001320
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100001320
DESCSHORT
Short Description
Inductive Linear Position Sensor
DESCLONG
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 2000 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range displayed via LED, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 16-bit, 4-wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, improved machine safety possible through redundancy, M12 × 1 connector, 5-pin
EAN
4047101451184
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LI2000P0-Q25LM0-ELIU5X3-H1151
L
Housing length
2058 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink