??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
100016608 - Inductive Safety Sensor
Bill of material
100016608
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100016608
DESCSHORT
Short Description
Inductive Safety Sensor
DESCLONG
Long Description
Inductive Safety Sensor, Operating voltage 19.2…28.8 VDC, Rated switching distance 12 mm, Flush, M30 × 1.5 threaded tube, Nickel-plated brass, SIL 2 (IEC 61508), PL d (ISO 13849-1), 2 x OSSD output, NO contact, PNP, DC 4-wire, 24 VDC
EAN
4047101520484
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI12-M30-2APS8X2-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink