??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
10074 - Inductive Sensor
Bill of material
10074
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
10074
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Rated switching distance 50 mm, Non-flush, Rectangular, height 60 mm, Plastic, PBT‐GF30‐V0, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Terminal chamber, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101061352
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI50-K90SR-Y1
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink