??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1009402 - Inductive Sensor, With Extended Temperature Range
Bill of material
1009402
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1009402
DESCSHORT
Short Description
Inductive Sensor, With Extended Temperature Range
DESCLONG
Long Description
Inductive Sensor, With Extended Temperature Range, Rated switching distance 5 mm, Non-flush, Cable length 2 m, Threaded barrel, M12 x 1, Plastic, PA12‐GF30, Temperatures up to -40 °C, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20 for temperatures up to -25°C, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HTF1
EAN
4047101061680
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI5-P12-Y1X/S97
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
30 mm
DGL
Design
M12 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S12
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
1
EKT
Type of end cap
1
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink