??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1040010 - Inductive Sensor, With Extended Temperature Range
Bill of material
1040010
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1040010
DESCSHORT
Short Description
Inductive Sensor, With Extended Temperature Range
DESCLONG
Long Description
Inductive Sensor, With Extended Temperature Range, Rated switching distance 40 mm, Non-flush, Rectangular, height 41 mm, Plastic, PBT‐GF30‐V0, Temperatures up to -40 °C, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Terminal chamber, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101063103
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI40-CP80-Y1/S97
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink