??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0204_200 - Cinch Connectivity Solutions
Bill of material
105-0204-200
PN
Part Number
105-0204-200
DESC
Description
Tip Jack, Green, Threaded Panel Mount for .080" (2.0mm) Plug
TT
Termination Type
Solder
CR
Current Rating
10 A
BV
Breakdown Voltage
5700 Vrms min.
CM
Contact Material
Beryllium copper over brass
COLOR
Color
Green
BM
Body Material
Nylon
PT
Product Type
Insulated Metal Clad
PLATING
Plating
Gold