??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
105.##.3.1 - Lever unidirectional - spring
Bill of material
105.32.3.1
CODE
Code
105.32.3.1
T
Type
FLUIDO
Fluid type
Filtered and lubricated air
PRESSIONE
Max. working pressure
10 [bar]
TEMPERATURA
°C
-5 ÷ +70
PORTATA
at 6 bar with Δp=1 (Nl/min)
120
DIAMETRO
Nominal passage [mm]
2.5 [mm]
CONNESSIONI
For power supply
M5