??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
105.32.6.40# - Handle with valve
Bill of material
105.32.6.40A
F
Function
FLUIDO
Fluid type
Aria filtrata e lubrificata
PRESSIONE
Max. working pressure
10 [bar]
TEMPERATURA
°C
-5 ÷ +70
PORTATA
at 6 bar with Δp=1 (Nl/min)
120
DIAMETRO
Nominal passage [mm]
2.5 [mm]
CONNESSIONI
For power supply
M5- Raccordo rapido-tubo Ø4