??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
105.##.6.2/# - Push button Ø22 - Spring
Bill of material
105.32.6.2/R
T
Type
C
Button color
FLUIDO
Fluid type
Filtered and lubricated air
PRESSIONE
Max. working pressure [bar]
10
TEMPERATURA
T in °C
-5 ÷+70
PORTATA
Taken at 6 bar with Δp=1 (Nl/min)
120
DIAMETRO
Nominal passage [mm]
2.5
CONNESSIONI
For power supply
M5