??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
12314, 12316_in - Cable Mount Block, 1/4 Turn
Bill of material
12314
PN
Part No.
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
0.866 Inch
B
0.394 Inch
C
0.433 Inch
D
0.079 Inch
E
Inch
ST
Slot Tab
Inch
W
Weight
lbs.
CC
Compatibility Code