??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12328_in - Anodize Breaker
Bill of material
12328
PN
Part No.
12328
MAT
Material
Zinc-Plated Steel
A
0.315 Inch
B
0.394 Inch
C
C Dia.
0.528 Inch
D
0.165 Inch
E
E Thread
M6
W
Weight
.012 lbs.
CC
Compatibility Code
8-15, 8-40