??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
13197, 13199 - Wire Housing
Bill of material
13197
PN
SERIES
10 15 25 30 40 45
MATERIAL
PVC
COLOR
A
1.500 Inch
B
1.502 Inch
C
1.190 Inch
D
1.000 Inch
E
1.000 Inch
F
0.400 Inch
G
72.000 Inch
H
0.750 Inch
J
2.000 Inch
K
4.000 Inch
L
0.500 Inch
M
0.195 Inch
WEIGHT
.885lb
CLR