??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
13403 - Inductive Sensor
Bill of material
13403
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
13403
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 35 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101066654
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI35-CP40-FZ3X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink