??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
13443 - Inductive Sensor, With Increased Temperature Range
Bill of material
13443
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
13443
DESCSHORT
Short Description
Inductive Sensor, With Increased Temperature Range
DESCLONG
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 40 mm, Non-flush, Rectangular, height 41 mm, Plastic, PBT‐GF30‐V0, Temperatures up to +100 °C, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101066999
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI40-CP80-FZ3X2/S100
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink