??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14010 - Steel Floor Bracket
Bill of material
14010
PN
Part No.
14010
MAT
Material
Zinc-Plated Steel
A
31.00 mm
B
53.00 mm
C
150.00 mm
D
14.00 mm
E
9.00 mm
F
19.50 mm
G
18.50 mm
H
200.00 mm
J
52.00 mm
K
39.00 mm
L
25.00 mm
M
29.00 mm
N
13.00 mm
P
12.00 mm
Q
87.00 mm
W
Weight
.425 kg.
CC
Compatibility Code
8-15, 8-40, 10-45