??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
14038 - Inductive Sensor, Ring Sensor
Bill of material
14038
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
14038
DESCSHORT
Short Description
Inductive Sensor, Ring Sensor
DESCLONG
Long Description
Inductive Sensor, Ring Sensor, Operating voltage 10…30 VDC, Rectangular, height 30 mm, Plastic, PA12‐GF30, Pulse duration 100 ms, Sensitivity adjusted via potentiometer, DC 3-wire, 10…30 VDC, Dynamic output behaviour, NO contact, PNP output, M12 x 1 male connector
EAN
4047101000115
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI10R-W30-DAP6X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink