??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
14045 - Inductive Sensor, Ring Sensor
Bill of material
14045
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
14045
DESCSHORT
Short Description
Inductive Sensor, Ring Sensor
DESCLONG
Long Description
Inductive Sensor, Ring Sensor, Operating voltage 10…30 VDC, Rectangular, height 30 mm, Plastic, PA12‐GF30, Pulse duration 100 ms, Sensitivity adjusted via potentiometer, DC 3-wire, 10…30 VDC, Dynamic output behaviour, NO contact, PNP output, M12 x 1 male connector
EAN
4047101000122
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI30R-W30-DAP6X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink