??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14103, 14098, 14100, 14099_in - 4 Hole Inside Corner Bracket
Bill of material
14103
PN
Part No.
14103
MAT
Material
Die Cast Zinc
FIN
Finish
A
2.990 Inch
B
1.490 Inch
C
0.354 Inch
D
D (Slot Tab)
Inch
W
Weight
.59 lbs.
CC
Compatibility Code
8-15, 8-40