??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
147-0701-822
Bill of material
147-0701-822
PN
Part Number
147-0701-822
DESC
Description
2.4mm End Launch Jack, Screw-on Type, Low profile of 0.375 inches, 0.005Pin"
TS
Termination Style
Receptacle
TT
Termination Type
Solder
BS
Body Style
Straight
GENDER
Gender
Jack
BM
Body Material
Stainless Steel
MAXFREQ
Max Frequency
50 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
End Launch
BP
Body Plating
Stainless Steel
CP
Contact Plating
Stainless Steel