??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
unitray
Description
150mm 6 Rung Spacing - Aluminum D1 Regular 114mm Siderail
Bill of material
SLA-46053
DESC
Designation
Straight Length
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
4 - D / 114 mm (4.5)"
L
Length
60 - 6.0 m (20')
W
Width
RS
Rung Spacing
3 - 150 mm (6)"
PN
Part Number