??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1514120 - Inductive Sensor, With Extended Switching Distance
Bill of material
1514120
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1514120
DESCSHORT
Short Description
Inductive Sensor, With Extended Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…65 VDC, Rated switching distance 50 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Auto-compensation protects against pre-damping, Partially embeddable, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, M12 x 1 male connector, ATEX category II 3 G, Ex zone 2, ATEX category II 3 D, Ex zone 22
EAN
4047101071016
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI50U-CK40-VP4X2-H1141/3GD
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink