??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1530-LITE, 1530-LITE-YELLOW, 1530-LITE-Black,1530-LITE-Black-FB - T-Slotted Profile - 15 Series
Bill of material
1530-LITE-97
PN
Part No.
1530-LITE-97
SERIES
Series
1530-LITE
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
2.0123 lbs.
MIX
Moment of Inertia IX
1.3847 Inch^4
MIY
Moment of Inertia IY
.3935 Inch^4
EA
Estimated Area
1.7288 sqin