??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1530-UL, 1530-UL-Black-FB - 1530-UL Profile
Bill of material
1530-UL-145
PN
Part Number
1530-UL-145
SERIES
Series
15
FINISH
Finish
LS
Length Selection
L
Length
Inch
MATERIAL
Material
Aluminum
GRADE
6105-T5
DROPLOCK
INERTIA
IX=0.320^4 - IY=1.233^4
AREA
1.354 in²
YIELD
35,000psi
ELASTICITY
10,200,000
LENGTH
Length
145" , 242"
WEIGHT
.1320 lb/in.