??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1533002 - Inductive Sensor, With Analog Output
Bill of material
1533002
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1533002
DESCSHORT
Short Description
Inductive Sensor, With Analog Output
DESCLONG
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Measuring range 0.25 mm - 1.25 mm, Flush, Cable length 2 m, Smooth barrel, Ø 6.5 mm, Stainless steel, 1.4427 SO, 3‐wire, 15…30 VDC, Analog output, 0…10 V, Cable connection
EAN
4047101145823
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI1.5-EH6.5-LU
DF
Diameter of front cap
6.400 mm
THR
CAD parameter 6 (copy of SM construction)
Glattrohr
LG
Thread length
40.400 mm
DGL
Design
6,5 mm
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
0
EKT
Type of end cap
5
DK
External Diameter of the Cable
4 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink