??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1538302 - Inductive Sensor, With Extended Switching Distance
Bill of material
1538302
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1538302
DESCSHORT
Short Description
Inductive Sensor, With Extended Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…65 VDC, Rated switching distance 50 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Auto-compensation protects against pre-damping, Partially embeddable, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101073331
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI50U-CK40-VP4X2-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink