??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15796 - Inductive Sensor, With Increased Switching Distance
Bill of material
15796
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
15796
DESCSHORT
Short Description
Inductive Sensor, With Increased Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…65 VDC, Rated switching distance 50 mm, Non-flush, Rectangular, height 41 mm, Plastic, PBT‐GF30‐V0, Large sensing range, DC 4-wire, 10…65 VDC, Changeover contact, NPN output, Terminal chamber
EAN
4047101076745
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI50-CP80-VN4X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink