??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590009 - Inductive Linear Position Sensor
Bill of material
1590009
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1590009
DESCSHORT
Short Description
Inductive Linear Position Sensor
DESCLONG
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 100 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range indicated via LED, Immune to electromagnetic interferences., Extremely short blind zones, Resolution 0,001 mm, 15…30 VDC, Male M12 x 1, 8-pin, SSI output, 25 bit, Gray-coded, SSI clock rate: 62.5 kHz … 1 MHz
EAN
4047101227208
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LI100P0-Q25LM0-ESG25X3-H1181
L
Housing length
158 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink