??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590728 - Inductive Linear Position Sensor
Bill of material
1590728
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1590728
DESCSHORT
Short Description
Inductive Linear Position Sensor
DESCLONG
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 200 mm, Cable length 0.3 m, Rectangular, plastic, Versatile mounting options, Positioning element P1-Li-QR14/Q17L, mounting elements 2 × M1.1-Q17L as well as 2 × M1.2-Q17L included in delivery, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, Cable with male end M12 x 1
EAN
4047101245783
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LI200P1-Q17LM1-LIU5X2-0.3-RS5
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink