??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
1590742 - Inductive Linear Position Sensor
Bill of material
1590742
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1590742
DESCSHORT
Short Description
Inductive Linear Position Sensor
DESCLONG
Long Description
Inductive Linear Position Sensor, Operating voltage 8…30 VDC, Measuring range 100 mm, Cable length 0.3 m, Rectangular, plastic, Versatile mounting options, Positioning element P1-Li-QR14/Q17L, mounting elements 2 × M1.1-Q17L as well as 2 × M1.2-Q17L included in delivery, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 8…30 VDC, Analog output, Programmable measuring range, 0.5…4.5 V, Cable with male end M12 x 1
EAN
4047101245929
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LI100P1-Q17LM1-LU4X2-0.3-RS5/S97
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink