??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
1593015 - Inductive Angle Sensor, With Analog Output, Premium Line
Bill of material
1593015
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1593015
DESCSHORT
Short Description
Inductive Angle Sensor, With Analog Output, Premium Line
DESCLONG
Long Description
Inductive Angle Sensor, With Analog Output, Premium Line, Operating voltage 14…30 VDC, Non-flush, Rectangular, housing DSU35, Plastic, PP-GF30-VO, Detecting angular positions of 0° to 360°, P1-Ri-DSU35 positioning element included in delivery, Measuring range programmable via switch in the Terminal chamber, Immune to electromagnetic interference, Resolution, 12-bit, 2‐wire, 14…30 VDC, Analog output, 4 … 20 mA, Terminal chamber, ATEX category II 2 G, Ex Zone 1, ATEX category II 2 D, Ex Zone 21
EAN
4047101328783
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RI360P1-DSU35TC-ELI-EXI
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink