??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1602407 - Accessories, High temperature extension cable, For Inductive Sensor up to 250 °C
Bill of material
1602407
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1602407
DESCSHORT
Short Description
Accessories, High temperature extension cable, For Inductive Sensor up to 250 °C
DESCLONG
Long Description
Accessories, High temperature extension cable, For Inductive Sensor up to 250 °C, Cable length 10 m, 10 m FEP cable, 3 × 0.34 mm 2, shielded, Al cable sleeve, Ø 8 mm, Temperatures up to +250 °C, Functions only with signal processor EM30‐AP6X2‐H1141/S1102, Connection to inductive sensors up to +250 °C
EAN
4047101208399
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
HTC1102 10M
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink