??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
16026 - Inductive Sensor
Bill of material
16026
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
16026
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 20 mm, Non-flush, 2 cable entries (axial, radial), Smooth barrel, Ø 40 mm, Plastic, ABS, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101077346
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI20-K40SR-AP6X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink