??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1602800 - Inductive Sensor
Bill of material
1602800
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1602800
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 25 mm, Non-flush, Cable length 2 m, Rectangular, height 20 mm, Active face on top, Plastic, PBT-GF30-V0, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101077407
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI25-Q20-AN6X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink