??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1608500 - Inductive Sensor
Bill of material
1608500
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1608500
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Rectangular, height 14 mm, Active face on top, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, M8 x 1 male connector
EAN
4047101077865
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI10U-Q14-AP6X2-V1131
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink