??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1608600 - Inductive Sensor
Bill of material
1608600
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1608600
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Flush, Rectangular, height 20 mm, Active face on top, Plastic, PBT-GF30-V0, Factor 1 for all metals, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101077988
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI15U-Q20-AP6X2-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink